Grove Gear W8420619.30 - HMQ842-80-H1-210-30
Part #:W8420619.30
Catalog #:HMQ842-80-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | C: | 11.38 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | AD: | 7.53 |
| AE1: | 0.63 | J: | 8.5 in |
| G: | 2.5 | RQ: | 6.68 in |
| I: | 6.1 in | B: | 10.25 |
| D: | 4.44 | T: | 1.875 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.756 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 21 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 210 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Series Code: | GR | Input HP @ 1750 RPM: | 1.76 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

