Grove Gear W8420619.32 - HMQ842-80-H1-210-32
Part #:W8420619.32
Catalog #:HMQ842-80-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | I: | 6.1 in |
| BD: | 9 | AE2: | 0.34 |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.63 | G: | 2.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AG: | 8.5 | C: | 11.38 in |
| F: | 5 | J: | 8.5 in |
| AD: | 7.53 | B: | 10.25 |
| T: | 2 | BE1: | 0.5 in |
| BF: | 0.53 | RQ: | 6.68 in |
| V: | 2.756 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.76 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Model Code: | HMQ842 | Bore Code: | 32 |
| Output RPM: | 21 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

