How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | F: | 5 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| G: | 2.5 | C: | 11.38 in |
| D: | 4.44 | LQ1: | 7.21 in |
| J: | 8.5 in | BD: | 9 |
| B: | 10.25 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.756 in | AE1: | 0.63 |
| BF: | 0.53 | AG: | 8.5 |
| T: | 1.625 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.201 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 17 |
| Model Code: | HMQ842 | Product Type: | Right Angle |
| Bore Code: | 26 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | GR | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

