How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | BF: | 0.53 |
| B: | 10.25 | C: | 11.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | RQ: | 6.68 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| F: | 5 | AE1: | 0.63 |
| T: | 1.875 | D: | 4.44 |
| AE2: | 0.34 | V: | 2.756 in |
| AG: | 8.5 | J: | 8.5 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 2.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 210 | Output RPM: | 17 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Series Code: | GR |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.201 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

