How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AE2: | 0.34 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | C: | 11.38 in |
| AG: | 8.5 | J: | 8.5 in |
| I: | 6.1 in | BD: | 9 |
| AD: | 7.53 | RQ: | 6.68 in |
| T: | 2 | F: | 5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.756 in |
| G: | 2.5 | B: | 10.25 |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Model Code: | HMQ842 | Bore Code: | 32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Series Code: | GR |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.201 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

