Grove Gear W8420621.23 - HMQ842-05-H1-250-23
Part #:W8420621.23
Catalog #:HMQ842-05-H1-250-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | I: | 6.1 in |
| BD: | 9 | G: | 2.5 |
| BF: | 0.53 | AG: | 8.5 |
| AE1: | 0.63 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| RQ: | 7.24 in | AK: | 8.5 |
| C: | 11.38 in | F: | 5 |
| T: | 1.438 | LQ1: | 7.77 in |
| B: | 10.25 | AD: | 7.53 |
| BE1: | 0.5 in | AE2: | 0.34 |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output RPM: | 350 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250 |
| Thrust Rating - output shaft: | 1445 | Ratio Range: | 5:1 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 18.08 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | GR |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

