Grove Gear W8420621.26 - HMQ842-05-H1-250-26
Part #:W8420621.26
Catalog #:HMQ842-05-H1-250-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | G: | 2.5 |
| V: | 2.756 in | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 7.53 | J: | 8.5 in |
| I: | 6.1 in | BF: | 0.53 |
| T: | 1.625 | AE2: | 0.34 |
| B: | 10.25 | F: | 5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | AG: | 8.5 |
| D: | 4.44 | C: | 11.38 in |
| AE1: | 0.63 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ842 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Motor Frame Size: | 250 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 18.08 |
| Output Diameter (in): | 1.625 in | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

