How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 7.25 |
| BD: | 9 | AG: | 8.5 |
| G: | 2.5 | D: | 4.44 |
| RQ: | 7.24 in | F: | 5 |
| AE1: | 0.63 | I: | 6.1 in |
| BE1: | 0.5 in | J: | 8.5 in |
| V: | 2.756 in | LQ1: | 7.77 in |
| AK: | 8.5 | C: | 11.38 in |
| AD: | 7.53 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.08 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 250 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 1445 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Bore Code: | 27 | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

