Grove Gear W8420621.28 - HMQ842-05-H1-250-28
Part #:W8420621.28
Catalog #:HMQ842-05-H1-250-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 2.5 |
| BF: | 0.53 | AE1: | 0.63 |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.34 | BD: | 9 |
| C: | 11.38 in | BE1: | 0.5 in |
| AD: | 7.53 | RQ: | 7.24 in |
| J: | 8.5 in | LQ1: | 7.77 in |
| B: | 10.25 | D: | 4.44 |
| V: | 2.756 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| T: | 1.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 18.08 | Motor Frame Size: | 250 |
| Output Shaft Direction: | H1 | Ratio: | 5:1 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1445 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HMQ842 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

