Grove Gear W8420622.26 - HMQ842-7.5-H1-250-26
Part #:W8420622.26
Catalog #:HMQ842-7.5-H1-250-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 6.1 in | C: | 11.38 in |
| BD: | 9 | LQ1: | 7.77 in |
| D: | 4.44 | G: | 2.5 |
| AD: | 7.53 | AG: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AE2: | 0.34 |
| AK: | 8.5 | B: | 10.25 |
| RQ: | 7.24 in | V: | 2.756 in |
| T: | 1.625 | J: | 8.5 in |
| F: | 5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | GR | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 16.27 | Service Factor: | 1 |
| Motor Frame Size: | 250 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Model Code: | HMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Bore Code: | 26 | Output Shaft Direction: | H1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

