How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.34 |
| J: | 8.5 in | AD: | 7.53 |
| AK: | 8.5 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| G: | 2.5 | RQ: | 7.24 in |
| C: | 11.38 in | BD: | 9 |
| T: | 1.688 | AJ: | 7.25 |
| AG: | 8.5 | F: | 5 |
| BE1: | 0.5 in | D: | 4.44 |
| I: | 6.1 in | AE1: | 0.63 |
| LQ1: | 7.77 in |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1640 |
| Input HP @ 1750 RPM: | 16.27 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

