Grove Gear W8420622.35 - HMQ842-7.5-H1-250-35
Part #:W8420622.35
Catalog #:HMQ842-7.5-H1-250-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| B: | 10.25 | BD: | 9 |
| BE1: | 0.5 in | C: | 11.38 in |
| V: | 2.756 in | J: | 8.5 in |
| AJ: | 7.25 | G: | 2.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | D: | 4.44 |
| AG: | 8.5 | AE2: | 0.34 |
| LQ1: | 7.77 in | F: | 5 |
| AE1: | 0.63 | RQ: | 7.24 in |
| T: | 2.188 |
Technical Specifications
| Output Shaft Direction: | H1 | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 16.27 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Motor Frame Size: | 250 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 1640 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ842 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

