How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 8.5 | C: | 11.38 in |
| RQ: | 7.24 in | LQ1: | 7.77 in |
| T: | 1.438 | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| F: | 5 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | BF: | 0.53 |
| G: | 2.5 | BE1: | 0.5 in |
| V: | 2.756 in | AD: | 7.53 |
| AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ842 |
| Series Code: | GR | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.93 |
| Assembly: | HMQ-H1 | Center Distance (in): | 4.25 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

