How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| RQ: | 7.24 in | I: | 6.1 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AD: | 7.53 |
| BF: | 0.53 | D: | 4.44 |
| AK: | 8.5 | AE1: | 0.63 |
| LQ1: | 7.77 in | V: | 2.756 in |
| AE2: | 0.34 | B: | 10.25 |
| F: | 5 | J: | 8.5 in |
| BE1: | 0.5 in | T: | 1.688 |
| BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1788 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ842 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 14.93 | Motor Frame Size: | 250 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

