Grove Gear W8420623.28 - HMQ842-10-H1-250-28
Part #:W8420623.28
Catalog #:HMQ842-10-H1-250-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BF: | 0.53 |
| C: | 11.38 in | V: | 2.756 in |
| AK: | 8.5 | J: | 8.5 in |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 7.77 in | F: | 5 |
| AG: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | RQ: | 7.24 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| AE2: | 0.34 | B: | 10.25 |
| T: | 1.75 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Model Code: | HMQ842 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Motor Frame Size: | 250 |
| Input HP @ 1750 RPM: | 14.93 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1788 | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

