How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.44 |
| BF: | 0.53 | AE1: | 0.63 |
| AG: | 8.5 | G: | 2.5 |
| AE2: | 0.34 | AD: | 7.53 |
| V: | 2.756 in | C: | 11.38 in |
| AJ: | 7.25 | B: | 10.25 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| BE1: | 0.5 in | RQ: | 7.24 in |
| LQ1: | 7.77 in | AK: | 8.5 |
| J: | 8.5 in | I: | 6.1 in |
| F: | 5 |
Technical Specifications
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.93 |
| Ratio: | 10:1 | Motor Frame Size: | 250 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1788 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

