How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | I: | 6.1 in |
| AE2: | 0.34 | AK: | 8.5 |
| B: | 10.25 | AJ: | 7.25 |
| LQ1: | 7.77 in | BD: | 9 |
| D: | 4.44 | C: | 11.38 in |
| BE1: | 0.5 in | AD: | 7.53 |
| RQ: | 7.24 in | G: | 2.5 |
| AG: | 8.5 | T: | 2 |
| AE1: | 0.63 | BF: | 0.53 |
| V: | 2.756 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 14.93 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1788 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2 in | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ842 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

