How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | V: | 2.756 in |
| G: | 2.5 | LQ1: | 7.77 in |
| B: | 10.25 | J: | 8.5 in |
| AE1: | 0.63 | RQ: | 7.24 in |
| T: | 1.875 | BE1: | 0.5 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
| C: | 11.38 in | AJ: | 7.25 |
| BD: | 9 | F: | 5 |
| AD: | 7.53 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250 | Series Code: | GR |
| Input HP @ 1750 RPM: | 11.13 | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-H1 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2319 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HMQ842 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

