How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | V: | 2.756 in |
| I: | 6.1 in | AJ: | 7.25 |
| AG: | 8.5 | T: | 1.5 |
| RQ: | 7.24 in | BE1: | 0.5 in |
| B: | 10.25 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| BF: | 0.53 | BD: | 9 |
| F: | 5 | G: | 2.5 |
| AE2: | 0.34 | J: | 8.5 in |
| C: | 11.38 in | AK: | 8.5 |
| AE1: | 0.63 |
Technical Specifications
| Model Code: | HMQ842 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Output RPM: | 87 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.625 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Motor Frame Size: | 250 |
| Input HP @ 1750 RPM: | 9.462 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

