How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | RQ: | 7.24 in |
| AD: | 7.53 | C: | 11.38 in |
| B: | 10.25 | F: | 5 |
| V: | 2.756 in | AE2: | 0.34 |
| J: | 8.5 in | AE1: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| LQ1: | 7.77 in | G: | 2.5 |
| D: | 4.44 |
Technical Specifications
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Bore Code: | 26 | Motor Frame Size: | 250 |
| Output RPM: | 87 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ842 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Series Code: | GR |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 9.462 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

