How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | J: | 8.5 in |
| D: | 4.44 | C: | 11.38 in |
| AK: | 8.5 | G: | 2.5 |
| AE1: | 0.63 | V: | 2.756 in |
| BF: | 0.53 | LQ1: | 7.77 in |
| B: | 10.25 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| T: | 1.688 | RQ: | 7.24 in |
| BD: | 9 | AE2: | 0.34 |
| F: | 5 | I: | 6.1 in |
| AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | H1 |
| Model Code: | HMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.462 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 27 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

