How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | AE1: | 0.63 |
| LQ1: | 7.77 in | BF: | 0.53 |
| BE1: | 0.5 in | B: | 10.25 |
| D: | 4.44 | AD: | 7.53 |
| AJ: | 7.25 | F: | 5 |
| BD: | 9 | G: | 2.5 |
| AG: | 8.5 | T: | 2 |
| J: | 8.5 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| C: | 11.38 in | V: | 2.756 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.462 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Bore Code: | 32 | Model Code: | HMQ842 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

