Grove Gear W8420625.35 - HMQ842-20-H1-250-35
Part #:W8420625.35
Catalog #:HMQ842-20-H1-250-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | J: | 8.5 in |
| LQ1: | 7.77 in | F: | 5 |
| AE2: | 0.34 | G: | 2.5 |
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | C: | 11.38 in |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | RQ: | 7.24 in |
| D: | 4.44 | AJ: | 7.25 |
| AD: | 7.53 | B: | 10.25 |
| BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 250 |
| Thrust Rating - output shaft: | 2533 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.462 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | H1 |
| Model Code: | HMQ842 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output RPM: | 87 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

