How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE1: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
| BE1: | 0.5 in | C: | 11.38 in |
| BD: | 9 | AE2: | 0.34 |
| F: | 5 | AJ: | 7.25 |
| AG: | 8.5 | AK: | 8.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | J: | 8.5 in |
| G: | 2.5 | V: | 2.756 in |
| B: | 10.25 | AD: | 7.53 |
| LQ1: | 7.77 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HMQ842 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 70 |
| Motor Frame Size: | 250 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.94 | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

