How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| D: | 4.44 | B: | 10.25 |
| AJ: | 7.25 | AE2: | 0.34 |
| LQ1: | 7.77 in | C: | 11.38 in |
| F: | 5 | G: | 2.5 |
| AG: | 8.5 | AE1: | 0.63 |
| T: | 1.688 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | RQ: | 7.24 in |
| V: | 2.756 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Service Factor: | 1 | Output RPM: | 70 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input HP @ 1750 RPM: | 7.94 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ842 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

