How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BD: | 9 |
| J: | 8.5 in | AE1: | 0.63 |
| AG: | 8.5 | G: | 2.5 |
| T: | 1.875 | BE1: | 0.5 in |
| AD: | 7.53 | F: | 5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AJ: | 7.25 | RQ: | 7.24 in |
| I: | 6.1 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.44 |
| V: | 2.756 in | B: | 10.25 |
| C: | 11.38 in |
Technical Specifications
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Motor Frame Size: | 250 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.94 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HMQ842 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

