How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.34 |
| V: | 2.756 in | G: | 2.5 |
| B: | 10.25 | RQ: | 7.24 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | D: | 4.44 |
| J: | 8.5 in | T: | 1.938 |
| BE1: | 0.5 in | AD: | 7.53 |
| AE1: | 0.63 | F: | 5 |
| BD: | 9 | LQ1: | 7.77 in |
| AG: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Series Code: | GR | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 7.94 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

