How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.34 |
| D: | 4.44 | F: | 5 |
| RQ: | 7.24 in | I: | 6.1 in |
| J: | 8.5 in | C: | 11.38 in |
| AG: | 8.5 | T: | 2 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AD: | 7.53 | BF: | 0.53 |
| V: | 2.756 in | AE1: | 0.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.5 | AJ: | 7.25 |
| B: | 10.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Ratio: | 25:1 |
| Bore Code: | 32 | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2533 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.94 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output RPM: | 70 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

