How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | F: | 5 |
| AD: | 7.53 | LQ1: | 7.77 in |
| AG: | 8.5 | BE1: | 0.5 in |
| V: | 2.756 in | RQ: | 7.24 in |
| B: | 10.25 | I: | 6.1 in |
| C: | 11.38 in | D: | 4.44 |
| AE1: | 0.63 | BF: | 0.53 |
| T: | 1.438 | J: | 8.5 in |
| G: | 2.5 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ842 | Output RPM: | 58 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 6.481 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Bore Code: | 23 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

