How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
| AD: | 7.53 | V: | 2.756 in |
| T: | 1.5 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.34 | I: | 6.1 in |
| LQ1: | 7.77 in | AE1: | 0.63 |
| AJ: | 7.25 | G: | 2.5 |
| B: | 10.25 | BD: | 9 |
| F: | 5 | C: | 11.38 in |
| D: | 4.44 | AG: | 8.5 |
| J: | 8.5 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 6.481 |
| Motor Frame Size: | 250 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | HMQ842 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output RPM: | 58 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

