Grove Gear W8420627.28 - HMQ842-30-H1-250-28
Part #:W8420627.28
Catalog #:HMQ842-30-H1-250-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| BE1: | 0.5 in | C: | 11.38 in |
| LQ1: | 7.77 in | RQ: | 7.24 in |
| T: | 1.75 | AJ: | 7.25 |
| V: | 2.756 in | AD: | 7.53 |
| AE1: | 0.63 | AK: | 8.5 |
| G: | 2.5 | J: | 8.5 in |
| I: | 6.1 in | D: | 4.44 |
| B: | 10.25 | BD: | 9 |
| AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 58 | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Motor Frame Size: | 250 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.481 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

