How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | I: | 6.1 in |
| C: | 11.38 in | LQ1: | 7.77 in |
| F: | 5 | AE2: | 0.34 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 8.5 | V: | 2.756 in |
| BF: | 0.53 | J: | 8.5 in |
| RQ: | 7.24 in | T: | 1.625 |
| AE1: | 0.63 | D: | 4.44 |
| AD: | 7.53 |
Technical Specifications
| Model Code: | HMQ842 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 5.262 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Series Code: | GR |
| Gear Type: | Worm | Output RPM: | 43 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

