How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| T: | 1.688 | C: | 11.38 in |
| AJ: | 7.25 | J: | 8.5 in |
| D: | 4.44 | I: | 6.1 in |
| LQ1: | 7.77 in | RQ: | 7.24 in |
| AE2: | 0.34 | AE1: | 0.63 |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| F: | 5 | BD: | 9 |
| G: | 2.5 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 10.25 |
Technical Specifications
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 40:1 | Model Code: | HMQ842 |
| Bore Code: | 27 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series Code: | GR |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.262 |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

