How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 1.438 |
| V: | 2.756 in | F: | 5 |
| RQ: | 7.24 in | BD: | 9 |
| BE1: | 0.5 in | AD: | 7.53 |
| G: | 2.5 | D: | 4.44 |
| LQ1: | 7.77 in | C: | 11.38 in |
| BF: | 0.53 | B: | 10.25 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | AE2: | 0.34 |
| AK: | 8.5 | J: | 8.5 in |
| AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.389 | Service Factor: | 1 |
| Model Code: | HMQ842 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Bore Code: | 23 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Input RPM: | 1,750 |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

