How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | RQ: | 7.24 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| B: | 10.25 | G: | 2.5 |
| C: | 11.38 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| J: | 8.5 in | I: | 6.1 in |
| AD: | 7.53 | F: | 5 |
| T: | 1.5 | BF: | 0.53 |
| V: | 2.756 in | AE1: | 0.63 |
| D: | 4.44 | AJ: | 7.25 |
| AE2: | 0.34 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.389 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | HMQ842 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

