How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BD: | 9 |
| AK: | 8.5 | T: | 1.688 |
| V: | 2.756 in | B: | 10.25 |
| J: | 8.5 in | RQ: | 7.24 in |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| F: | 5 | AE2: | 0.34 |
| AD: | 7.53 | BF: | 0.53 |
| D: | 4.44 | G: | 2.5 |
| I: | 6.1 in | AG: | 8.5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 250 | Output Shaft Direction: | H1 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.389 | Ratio: | 50:1 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.688 in | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

