How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BD: | 9 |
| C: | 11.38 in | AD: | 7.53 |
| F: | 5 | T: | 1.875 |
| I: | 6.1 in | G: | 2.5 |
| J: | 8.5 in | AE1: | 0.63 |
| BE1: | 0.5 in | AG: | 8.5 |
| V: | 2.756 in | D: | 4.44 |
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 7.24 in | AJ: | 7.25 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-H1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Housing Material: | Cast Iron | Model Code: | HMQ842 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 35 |
| Motor Frame Size: | 250 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 4.389 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

