How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | Center Distance (in): | 4.25 in |
| BD: | 9 | F: | 5 |
| I: | 6.1 in | RQ: | 7.24 in |
| AE2: | 0.34 | C: | 11.38 in |
| AK: | 8.5 | B: | 10.25 |
| AD: | 7.53 | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.63 |
| J: | 8.5 in | T: | 1.438 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| G: | 2.5 | V: | 2.756 in |
| AG: | 8.5 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Assembly: | HMQ-H1 | Model Code: | HMQ842 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.681 |
| Input Bore (C Face): | 1.625 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 250 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

