How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | AJ: | 7.25 |
| J: | 8.5 in | AE2: | 0.34 |
| V: | 2.756 in | F: | 5 |
| BF: | 0.53 | LQ1: | 7.77 in |
| C: | 11.38 in | AK: | 8.5 |
| AG: | 8.5 | I: | 6.1 in |
| G: | 2.5 | BD: | 9 |
| AD: | 7.53 | B: | 10.25 |
| D: | 4.44 | AE1: | 0.63 |
| BE1: | 0.5 in | T: | 1.75 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-H1 | Model Code: | HMQ842 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.681 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 250 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

