How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.5 |
| F: | 5 | AJ: | 7.25 |
| BF: | 0.53 | B: | 10.25 |
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
| LQ1: | 7.77 in | I: | 6.1 in |
| AD: | 7.53 | D: | 4.44 |
| AE2: | 0.34 | V: | 2.756 in |
| T: | 2 | J: | 8.5 in |
| C: | 11.38 in | AG: | 8.5 |
| AE1: | 0.63 | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Output RPM: | 29 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 3.681 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Model Code: | HMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

