How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.34 |
| T: | 2.188 | RQ: | 7.24 in |
| G: | 2.5 | BF: | 0.53 |
| AG: | 8.5 | LQ1: | 7.77 in |
| D: | 4.44 | B: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| AD: | 7.53 | AK: | 8.5 |
| C: | 11.38 in | AE1: | 0.63 |
| V: | 2.756 in | AJ: | 7.25 |
| F: | 5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | HMQ842 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 250 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 29 | Series Code: | GR |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

