How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | C: | 11.38 in |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | LQ1: | 7.77 in |
| B: | 10.25 | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.53 |
| G: | 2.5 | BD: | 9 |
| F: | 5 | AJ: | 7.25 |
| AK: | 8.5 | RQ: | 7.24 in |
| BE1: | 0.5 in | J: | 8.5 in |
| AE2: | 0.34 | D: | 4.44 |
| AE1: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.76 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Series Code: | GR | Model Code: | HMQ842 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 80:1 | Motor Frame Size: | 250 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 28 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

