How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 9 |
| D: | 4.44 | B: | 10.25 |
| C: | 11.38 in | AE2: | 0.34 |
| BE1: | 0.5 in | F: | 5 |
| AG: | 8.5 | G: | 2.5 |
| AK: | 8.5 | J: | 8.5 in |
| V: | 2.756 in | LQ1: | 7.77 in |
| BF: | 0.53 | AE1: | 0.63 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | I: | 6.1 in |
| AD: | 7.53 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Series Code: | GR |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 250 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 1.76 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

