How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | C: | 11.38 in |
| LQ1: | 7.77 in | D: | 4.44 |
| BE1: | 0.5 in | AG: | 8.5 |
| T: | 1.625 | AE2: | 0.34 |
| V: | 2.756 in | F: | 5 |
| G: | 2.5 | BF: | 0.53 |
| I: | 6.1 in | B: | 10.25 |
| BD: | 9 | RQ: | 7.24 in |
| AE1: | 0.63 | AD: | 7.53 |
| AK: | 8.5 |
Technical Specifications
| Series Code: | GR | Center Distance (in): | 4.25 |
| Output RPM: | 17 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.201 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ842 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

