How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| F: | 5 | D: | 4.44 |
| AK: | 8.5 | RQ: | 7.24 in |
| AE1: | 0.63 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | V: | 2.756 in |
| BD: | 9 | BF: | 0.53 |
| AD: | 7.53 | T: | 1.688 |
| G: | 2.5 | LQ1: | 7.77 in |
| J: | 8.5 in | B: | 10.25 |
| AE2: | 0.34 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 27 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250 | Series Code: | GR |
| Model Code: | HMQ842 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.201 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.625 |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

