How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | BE1: | 0.5 in |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AE2: | 0.34 |
| BF: | 0.53 | I: | 6.1 in |
| G: | 2.5 | J: | 8.5 in |
| V: | 2.756 in | AJ: | 7.25 |
| BD: | 9 | RQ: | 7.24 in |
| F: | 5 | D: | 4.44 |
| AG: | 8.5 | AK: | 8.5 |
| AD: | 7.53 | LQ1: | 7.77 in |
| B: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 30 |
| Model Code: | HMQ842 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 250 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 1.201 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 17 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

