How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BD: | 9 |
| I: | 6.1 in | RQ: | 7.24 in |
| T: | 2.188 | AG: | 8.5 |
| F: | 5 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | AE1: | 0.63 |
| LQ1: | 7.77 in | J: | 8.5 in |
| AD: | 7.53 | D: | 4.44 |
| AJ: | 7.25 | B: | 10.25 |
| C: | 11.38 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Model Code: | HMQ842 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.201 | Output Shaft Direction: | H1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 250 | Input Bore (C Face): | 1.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

