Grove Gear W8520023.00 - BM852-15-L-180
Part #:W8520023.00
Catalog #:BM852-15-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| J: | 11 in | H-Tap size: | 5/8-11 UNC in |
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | N: | 9.06 |
| B: | 13 | L1: | 14.3 in |
| O: | 4.78 in | K: | 5.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| C: | 14 in | L: | 10.88 in |
| F: | 5.81 | BF: | 0.53 |
| G: | 2.91 | D: | 5.12 |
| T: | 2 | TAP Depth: | 1.25 in |
| A: | 7.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.50 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 116 | Assembly: | BM-L |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 18.11 |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

