Grove Gear W8520029.00 - BM852-10-R-180
Part #:W8520029.00
Catalog #:BM852-10-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | T: | 2 |
| I: | 7.5 in | J: | 11 in |
| BD: | 9 | U: | 1.25 in |
| TAP Depth: | 1.25 in | BE1: | 0.5 in |
| B: | 13 | L: | 10.88 in |
| L1: | 14.3 in | C: | 14 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| H-Tap size: | 5/8-11 UNC in | D: | 5.12 |
| AJ: | 7.25 | F: | 5.81 |
| O: | 4.78 in | AK: | 8.5 |
| G: | 2.91 | A: | 7.19 |
| N: | 9.06 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Product Type: | Right Angle |
| Assembly: | BM-R | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 23.15 |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | Right |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.50 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

