Grove Gear W8520036.00 - BM852-10-D-180
Part #:W8520036.00
Catalog #:BM852-10-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | Center Distance (in): | 5.25 in |
| A: | 7.19 | T: | 2 |
| AJ: | 7.25 | BD: | 9 |
| D: | 5.12 | O: | 4.78 in |
| AK: | 8.5 | L: | 10.88 in |
| O*: | 4.53 in | B: | 13 |
| J: | 11 in | BF: | 0.53 |
| K: | 5.5 in | C: | 14 in |
| G: | 2.91 | L1: | 14.3 in |
| H-Tap size: | 5/8-11 UNC in | N: | 9.06 |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Series Code: | GR |
| Thrust Rating - output shaft: | 2449 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 23.15 | Output RPM: | 175 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | BM-D | Ratio: | 10:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.50 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

